SCLS103F March 1984 – April 2021 SN54HC126 , SN74HC126
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | |||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | |||||||
tpd | Propagation delay | A | Y | CL = 50 pF | 2 V | 47 | 120 | 180 | ns | |||
4.5 V | 14 | 24 | 36 | |||||||||
6 V | 11 | 20 | 31 | |||||||||
CL = 150 pF | 2 V | 67 | 150 | 225 | ns | |||||||
4.5 V | 19 | 30 | 45 | |||||||||
6 V | 15 | 25 | 39 | |||||||||
ten | Enable delay | OE | Y | CL = 50 pF | 2 V | 57 | 120 | 180 | ns | |||
4.5 V | 16 | 24 | 36 | |||||||||
6 V | 12 | 20 | 31 | |||||||||
CL = 150 pF | 2 V | 100 | 135 | 202 | ns | |||||||
4.5 V | 20 | 27 | 40 | |||||||||
6 V | 17 | 23 | 36 | |||||||||
tdis | Disable delay | OE | Y | CL = 50 pF | 2 V | 35 | 120 | 180 | ns | |||
4.5 V | 17 | 24 | 36 | |||||||||
6 V | 15 | 20 | 31 | |||||||||
tt | Transition-time | Y | CL = 50 pF | 2 V | 28 | 60 | 90 | ns | ||||
4.5 V | 8 | 12 | 18 | |||||||||
6 V | 6 | 10 | 15 | |||||||||
CL = 150 pF | 2 V | 45 | 210 | 315 | ns | |||||||
4.5 V | 17 | 42 | 63 | |||||||||
6 V | 13 | 36 | 53 |