SCLS553B January 2004 – April 2020 SN74HC132-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
25°C | -40°C to 125°C | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
VT+ | Positive switching threshold | 2 V | 0.7 | 1.2 | 1.5 | 0.7 | 1.5 |
V |
|||
4.5 V | 1.55 | 2.5 | 3.15 | 1.55 | 3.15 | ||||||
6 V | 2.1 | 3.3 | 4.2 | 2.1 | 4.2 | ||||||
VT- | Negative switching threshold | 2 V | 0.3 | 0.6 | 1 | 0.3 | 1 |
V |
|||
4.5 V | 0.9 | 1.6 | 2.45 | 0.9 | 2.45 | ||||||
6 V | 1.2 | 2 | 3.2 | 1.2 | 3.2 | ||||||
ΔVT | Hysteresis (VT+ - VT-) | 2 V | 0.2 | 0.6 | 1.2 | 0.2 | 1.2 |
V |
|||
4.5 V | 0.4 | 0.9 | 2.1 | 0.4 | 2.1 | ||||||
6 V | 0.5 | 1.3 | 2.5 | 0.5 | 2.5 | ||||||
VOH | High-level output voltage | VI = VIH or VIL | IOH = -20 µA | 2 V | 1.9 | 1.998 | 1.9 | V | |||
4.5 V | 4.4 | 4.499 | 4.4 | ||||||||
6 V | 5.9 | 5.999 | 5.9 | ||||||||
IOH = -4 mA | 4.5 V | 3.98 | 4.3 | 3.7 | |||||||
IOH = -5.2 mA | 6 V | 5.48 | 5.8 | 5.2 | |||||||
VOL | Low-level output voltage | VI = VIH or VIL | IOL = 20 µA | 2 V | 0.002 | 0.1 | 0.1 | V | |||
4.5 V | 0.001 | 0.1 | 0.1 | ||||||||
6 V | 0.001 | 0.1 | 0.1 | ||||||||
IOL = 4 mA | 4.5 V | 0.17 | 0.26 | 0.4 | |||||||
IOL = 5.2 mA | 6 V | 0.15 | 0.26 | 0.4 | |||||||
II | Input leakage current | VI = VCC or 0 | 6 V | ±0.1 | ±100 | ±1000 | nA | ||||
ICC | Supply current | VI = VCC or 0 | IO = 0 | 6 V | 2 | 40 | µA | ||||
Ci | Input capacitance | 2 V to 6 V | 3 | 10 | 10 | pF |