SCLS553B January 2004 – April 2020 SN74HC132-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 125°C | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A or B | Y | 2 V | 60 | 120 | 186 | ns | |||
4.5 V | 18 | 25 | 37 | ||||||||
6 V | 14 | 21 | 32 | ||||||||
tt | Transition-time | Any | 2 V | 28 | 75 | 110 | ns | ||||
4.5 V | 8 | 15 | 22 | ||||||||
6 V | 6 | 13 | 19 |