SCLS107G December 1982 – October 2021 SN54HC138 , SN74HC138
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4HC138 devices are designed to be used in high-performance memory-decoding or data-routing applications requiring very short propagation delay times. In high-performance memory systems, these decoders can be used to minimize the effects of system decoding. When employed with high-speed memories using a fast enable circuit, the delay times of these decoders and the enable time of the memory are usually less than the typical access time of the memory. This means that the effective system delay introduced by the decoders is negligible.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HC138D | SOIC (16) | 9.90 mm x 3.90 mm |
SN74HC138DB | SSOP (16) | 6.20 mm x 5.30 mm |
SN74HC138N | PDIP (16) | 19.32 mm x 6.35 mm |
SN74HC138NS | SO (16) | 10.20 mm x 5.30 mm |
SN74HC138PW | TSSOP (16) | 5.00 mm x 4.40 mm |
SN54HC138J | CDIP (16) | 21.34 mm x 6.92 mm |
SN54HC138W | CFP (16) | 10.16 mm x 6.73 mm |
SN54HC138FK | LCCC (20) | 8.89 mm x 8.89 mm |
Pin numbers shown are for the D, DB, J, N, NS, PW, and W packages.