SCLS107G December 1982 – October 2021 SN54HC138 , SN74HC138
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC, SSOP, PDIP, SO, TSSOP, CDIP, CFP | LCCC | ||
A | 1 | 2 | I | Select input A (least significant bit) |
B | 2 | 3 | I | Select input B |
C | 3 | 4 | I | Select input C (most significant bit) |
G2A | 4 | 5 | I | Active low enable A |
G2B | 5 | 7 | I | Active low enable B |
G1 | 6 | 8 | I | Active high enable |
GND | 8 | 10 | — | Ground |
NC | — | 1, 6, 11, 16 | — | No internal connection |
VCC | 16 | 20 | — | Supply voltage |
Y0 | 15 | 19 | O | Output 0 (least significant bit) |
Y1 | 14 | 18 | O | Output 1 |
Y2 | 13 | 17 | O | Output 2 |
Y3 | 12 | 15 | O | Output 3 |
Y4 | 11 | 14 | O | Output 4 |
Y5 | 10 | 13 | O | Output 5 |
Y6 | 9 | 12 | O | Output 6 |
Y7 | 7 | 9 | O | Output 7 (most significant bit) |