SCLS107G December 1982 – October 2021 SN54HC138 , SN74HC138
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tpd | From A, B, or C (input) to any Y (output) | VCC = 2 V | 270 | ns | ||||
VCC = 4.5 V | 54 | |||||||
VCC = 6 V | 46 | |||||||
From enable (input) to any Y (output) | VCC = 2 V | 235 | ||||||
VCC = 4.5 V | 47 | |||||||
VCC = 6 V | 40 | |||||||
tt | To any output | VCC = 2 V | 110 | ns | ||||
VCC = 4.5 V | 22 | |||||||
VCC = 6 V | 19 |