SCLS107G December 1982 – October 2021 SN54HC138 , SN74HC138
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tpd | From A, B, or C (input) to any Y (output) | VCC = 2 V | 67 | 180 | ns | |||
VCC = 4.5 V | 18 | 36 | ||||||
VCC = 6 V | 15 | 31 | ||||||
From enable (input) to any Y (output) | VCC = 2 V | 66 | 155 | |||||
VCC = 4.5 V | 18 | 31 | ||||||
VCC = 6 V | 15 | 26 | ||||||
tt | To any output | VCC = 2 V | 38 | 75 | ns | |||
VCC = 4.5 V | 8 | 15 | ||||||
VCC = 6 V | 6 | 13 |