SCLS109H April 2004 – March 2022 SN54HC148 , SN74HC148
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4HC148 is an 8-input priority encoder. Added input enable (EI) and output enable (EO) signals allow for cascading multiple stages without added external circuitry.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74HC148D | SOIC (16) | 9.90 mm × 3.90 mm |
SN74HC148N | PDIP (16) | 19.31 mm × 6.35 mm |
SN74HC148NS | SO (16) | 10.20 mm × 5.30 mm |
SN54HC148J | CDIP (16) | 21.34 mm × 6.92 mm |
SNJ54HC148FK | LCCC (20) | 8.89 mm × 8.45 mm |