SCLS112E December 1982 – February 2022 SN54HC153 , SN74HC153
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
tpd is the maximum between tPLH and tPHL
A. CL includes probe and jig capacitance.
B. Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following charactersitics: PRR ≤ 1 MHz, ZO = 50 Ω, tr = 6 ns, tf = 6 ns.
C. The outputs are measured one at a time with one input transition per measurement.