SCLS112E December 1982 – February 2022 SN54HC153 , SN74HC153
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC (V) | TA = 25°C | SN54HC153 | SN74HC153 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | Y | 2 | 105 | 235 | 355 | 295 | ns | |||
4.5 | 27 | 47 | 71 | 59 | |||||||
6 | 21 | 41 | 60 | 51 | |||||||
Data (Any C) |
Y | 2 | 93 | 220 | 335 | 274 | |||||
4.5 | 23 | 44 | 67 | 55 | |||||||
6 | 19 | 38 | 57 | 48 | |||||||
G | Y | 2 | 60 | 185 | 280 | 230 | |||||
4.5 | 17 | 37 | 56 | 46 | |||||||
6 | 14 | 32 | 48 | 40 | |||||||
tt | Y | 2 | 45 | 210 | 315 | 265 | ns | ||||
4.5 | 17 | 42 | 63 | 53 | |||||||
6 | 13 | 36 | 53 | 45 |