SCLS113E December 1982 – February 2022 SN54HC157 , SN74HC157
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4HC157 contains four data selectors/multiplexers to select one of two data sources. All channels are controlled by the same address select (A/B) input, and strobe (G) input. A high level at the strobe terminal forces all outputs low.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HC157D | SOIC (16) | 9.90 mm × 3.90 mm |
SN74HC157DB | SSOP (16) | 6.20 mm × 5.30 mm |
SN74HC157N | PDIP (16) | 19.31 mm × 6.35 mm |
SN74HC157NS | SO (16) | 6.20 mm × 5.30 mm |
SN74HC157PW | TSSOP (16) | 5.00 mm × 4.40 mm |
SN54HC157J | CDIP (16) | 24.38 mm × 6.92 mm |
SNJ54HC157FK | LCCC (20) | 8.89 mm × 8.45 mm |
SNJ54HC157W | CFP (16) | 10.16 mm × 6.73 mm |
Pin numbers shown are for the D, DB, J, N, NS, PW, and W packages.