SCLS117E December 1982 – February 2022 SN54HC166 , SN74HC166
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC (V) | TA = 25°C | SN54HC166 | SN74HC166 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
fmax | 2 | 6 | 11 | 4.2 | 5 | MHz | |||||
4.5 | 31 | 36 | 21 | 25 | |||||||
6 | 36 | 45 | 25 | 29 | |||||||
tPHL | CLR | QH | 2 | 62 | 120 | 180 | 150 | ns | |||
4.5 | 18 | 24 | 36 | 30 | |||||||
6 | 13 | 20 | 31 | 26 | |||||||
tpd | CLK | QH | 2 | 75 | 150 | 225 | 190 | ns | |||
4.5 | 15 | 30 | 45 | 38 | |||||||
6 | 13 | 26 | 38 | 32 | |||||||
tt | Any | 2 | 38 | 75 | 110 | 95 | ns | ||||
4.5 | 8 | 15 | 22 | 19 | |||||||
6 | 6 | 13 | 19 | 16 |