Refer to the PDF data sheet for device specific package drawings
This device contains two independent 4-input NAND gates. Each gate performs the Boolean function Y = A ● B ● C ● D in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74HC20D | SOIC (14) | 8.70 mm × 3.90 mm |
SN74HC20N | PDIP (14) | 19.30 mm × 6.40 mm |
SN74HC20NS | SO (14) | 10.20 mm × 5.30 mm |
SN74HC20PW | TSSOP (14) | 5.00 mm × 4.40 mm |
SN54HC20J | CDIP (14) | 21.30 mm × 7.60 mm |
SN54HC20W | CFP (14) | 9.20 mm × 6.29 mm |
SN54HC20FK | LCCC (20) | 8.90 mm × 8.90 mm |
Changes from Revision F (August 2003) to Revision G (April 2021)