SCLS300E January   1996  – May 2022 SN54HC241 , SN74HC241

PRODUCTION DATA  

  1. Features
  2. Description
  3. Revision History
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions (1)
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Operating Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Device Functional Modes
  8. Power Supply Recommendations
  9. Layout
    1. 9.1 Layout Guidelines
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • NS|20
  • N|20
  • DW|20
  • PW|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HC241 devices are organized as two 4-bit buffers/drivers with separate output-enable (1OE and 2OE) inputs. When 1OE is low or 2OE is high, the device passes noninverted data from the A inputs to the Y outputs. When 1OE is high or 2OE is low, the outputs for the respective buffers/drivers are in the high-impedance state.

Device Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
SN74HC241DW SOIC (20) 12.80 mm × 7.50 mm
SN74HC241N PDIP (20) 25.40 mm × 6.35 mm
SN74HC241NSR SO (20) 15.00 mm × 5.30 mm
SN74HC241PW TSSOP (20) 6.50 mm × 4.40 mm
SN54HC241J CDIP (20) 26.92 mm × 6.92 mm
SNJ54HC241FK LCCC (20) 8.89 mm × 8.45 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-0DA77226-0A90-4CC9-9CB8-F5EA1938AE3E-low.png Functional Block Diagram