SCLS543C September 2002 – June 2022 SN74HC244-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This octal buffer and line driver is designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The SN74HC244 is organized as two 4-bit buffers/drivers with separate output-enable (OE) inputs. When OE is low, the device passes noninverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HC244QDW-Q1 | SOIC (20) | 12.80 mm × 7.50 mm |
SN74HC244QPW-Q1 | TSSOP (20) | 6.50 mm × 4.40 mm |