Refer to the PDF data sheet for device specific package drawings
These octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.
The devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable ( OE) input can be used to disable the device so that the buses are effectively isolated.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SNx4HC245 | DB (SSOP, 20) | 7.20 mm × 5.30 mm |
DW (SOIC, 20) | 12.80 mm × 7.50 mm | |
N (PDIP, 20) | 24.33 mm × 6.35 mm | |
NS (SO, 20) | 12.60 mm × 5.30 mm | |
PW (TSSOP, 20) | 6.50 mm × 4.40 mm |
Changes from Revision E (September 2015) to Revision F (August 2022)
Changes from Revision D (August 2003) to Revision E (July 2015)