Refer to the PDF data sheet for device specific package drawings
The SNx4HC253 devices contain two independent data selectors/multiplexers with full binary decoding to select 1-of-4 data sources and features strobe-controlled (OE) 3-state outputs.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HC253D | SOIC (16) | 9.90 mm × 3.90 mm |
SN74HC253DB | SSOP (16) | 6.20 mm × 5.30 mm |
SN74HC253N | PDIP (16) | 19.31 mm × 6.35 mm |
SN74HC253NS | SO (16) | 6.20 mm × 5.30 mm |
SN54HC253J | CDIP (16) | 24.38 mm × 6.92 mm |
SNJ54HC253FK | LCCC (20) | 8.89 mm × 8.45 mm |
Pin numbers shown are for the D, DB, J, N, NS, and W packages.
Functional Block Diagram