SCLS133F December 1982 – February 2022 SN54HC253 , SN74HC253
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC (V) | TA = 25°C | SN54HC253 | SN74HC253 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | Any Y | 2 | 62 | 150 | 225 | 190 | ns | |||
4.5 | 19 | 30 | 45 | 38 | |||||||
6 | 16 | 26 | 38 | 32 | |||||||
Data (Any C) |
Y | 2 | 54 | 126 | 210 | 175 | |||||
4.5 | 16 | 28 | 42 | 35 | |||||||
6 | 13 | 23 | 36 | 30 | |||||||
ten | OE | Y | 2 | 28 | 100 | 150 | 125 | ns | |||
4.5 | 11 | 20 | 30 | 25 | |||||||
6 | 9 | 17 | 26 | 21 | |||||||
tdis | OE | Y | 2 | 21 | 135 | 203 | 170 | ns | |||
4.5 | 14 | 30 | 45 | 38 | |||||||
6 | 12 | 35 | 38 | 31 | |||||||
tt | Y | 2 | 28 | 60 | 90 | 75 | ns | ||||
4.5 | 8 | 12 | 18 | 15 | |||||||
6 | 6 | 10 | 15 | 13 |