SCLS133F December 1982 – February 2022 SN54HC253 , SN74HC253
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC (V) | TA = 25°C | SN54HC253 | SN74HC253 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | Any Y | 2 | 76 | 235 | 355 | 295 | ns | |||
4.5 | 23 | 47 | 71 | 59 | |||||||
6 | 20 | 41 | 60 | 51 | |||||||
Data (Any C) |
Y | 2 | 68 | 220 | 335 | 275 | |||||
4.5 | 20 | 44 | 67 | 55 | |||||||
6 | 17 | 38 | 57 | 51 | |||||||
ten | OE | Y | 2 | 44 | 185 | 280 | 230 | ns | |||
4.5 | 16 | 37 | 56 | 46 | |||||||
6 | 14 | 32 | 48 | 40 | |||||||
tt | Y | 2 | 45 | 210 | 315 | 265 | ns | ||||
4.5 | 17 | 42 | 63 | 53 | |||||||
6 | 13 | 36 | 53 | 45 |