SCLS133F December 1982 – February 2022 SN54HC253 , SN74HC253
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
tpd is the maximum between tPLH and tPHL
tt is the maximum between tTLH and tTHL
A. CL includes probe and test-fixture capacitance.
B. Waveform 1 is for an output with
internal conditions such that the output is low except when diabled by the output
control.
Waveform 2 is for an output with internal
conditions such that the output is high except when diabled by the output
control.
C. Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following charactersitics: PRR ≤ 1 MHz, ZO = 50 Ω, tr = 6 ns, tf = 6 ns.
D. The outputs are measured one at a time with one input transition per measurement.
E. tPLZ and tPHZ are the same as tdis.
F. tPZL and tPZH are the same as ten.