SCLS133F December 1982 – February 2022 SN54HC253 , SN74HC253
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
IIK | Input clamp current(2) | VI < 0 or VI > VCC | ±20 | mA | |
IOK | Output clamp current(2) | VO < 0 or VO > VCC | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |