SCLS136F December 1982 – April 2022 SN54HC273 , SN74HC273
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4HC273 is octal D Flip flop with active low clear input. It has low input current and low power consumption. The D flip-flop can be used as a Toggle flip flop using an XOR gate at the input. The output toggles from the previous state whenever the T input is high.