SCLS136F December 1982 – April 2022 SN54HC273 , SN74HC273
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOH | VI = VIH or VIL | IOH = –20 µA | VCC = 2 V | 1.9 | V | |||
VCC = 4.5 V | 4.4 | |||||||
VCC = 6 V | 5.9 | |||||||
IOH = –4 mA, VCC = 4.5 V | 3.7 | |||||||
IOH = –5.2 mA, VCC = 6 V | 5.2 | |||||||
VOL | VI = VIH or VIL | IOL = 20 µA | VCC = 2 V | 0.1 | V | |||
VCC = 4.5 V | 0.1 | |||||||
VCC = 6 V | 0.1 | |||||||
IOL = 4 mA, VCC = 4.5 V | 0.4 | |||||||
IOL = 5.2 mA, VCC = V | 0.4 | |||||||
II | VI = VCC or 0, VCC = 6 V | ±1000 | nA | |||||
ICC | VI = VCC or 0, IO = 0, VCC = 6 V | 160 | µA | |||||
Ci | VCC = 2 V to 6 V | 10 | pF |