Refer to the PDF data sheet for device specific package drawings
The SNx4HC365 contains six independent buffers with 3-state outputs. All channels are placed into the high-impedance mode when either of the output enable (OE) pins are set to the high state.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN54HC365J | CDIP (16) | 24.38 mm × 6.92 mm |
SN74HC365D | SOIC (16) | 9.90 mm × 3.90 mm |
SN74HC365N | PDIP (16) | 19.31 mm × 6.35 mm |
SN74HC365NS | SO (16) | 6.20 mm × 5.30 mm |
SN74HC365PW | TSSOP (16) | 5.00 mm × 4.40 mm |