SCLS308E January 1996 – March 2022 SN54HC365 , SN74HC365
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SN54HC365 | SN74HC365 | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|
MIN | NOM | MAX | MIN | NOM | MAX | ||||
VCC | Supply voltage | 2 | 5 | 6 | 2 | 5 | 6 | V | |
VIH | High-level input voltage | VCC = 2 V | 1.5 | 1.5 | V | ||||
VCC = 4.5 V | 3.15 | 3.15 | |||||||
VCC = 6 V | 4.2 | 4.2 | |||||||
VIL | Low-level input voltage | VCC = 2 V | 0.5 | 0.5 | V | ||||
VCC = 4.5 V | 1.35 | 1.35 | |||||||
VCC = 6 V | 1.8 | 1.8 | |||||||
VI | Input voltage | 0 | VCC | 0 | VCC | V | |||
VO | Output voltage | 0 | VCC | 0 | VCC | V | |||
tt | Input transition rise/fall time | VCC = 2 V | 1000 | 1000 | ns | ||||
VCC = 4.5 V | 500 | 500 | |||||||
VCC = 6 V | 400 | 400 | |||||||
TA | Operating free-air temperature | -55 | 125 | -40 | 85 | °C |