SCLS310F January   1996  – June 2022 SN54HC368 , SN74HC368

PRODUCTION DATA  

  1. Features
  2. Description
  3. Revision History
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions (1)
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics
    6. 5.6 Operating Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Device Functional Modes
  8. Power Supply Recommendations
  9. Layout
    1. 9.1 Layout Guidelines
  10. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PW|16
  • NS|16
  • N|16
  • D|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

These hex inverting buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HC368 devices are organized as dual 4-line and 2-line buffers/drivers with active-low output-enable (1OE and 2OE) inputs. When OE is low, the device passes inverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.

Device Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
SN54HC368J CDIP (16) 24.38 mm × 6.92 mm
SN74HC368D SOIC (16) 9.90 mm × 3.90 mm
SN74HC368N PDIP (16) 19.31 mm × 6.35 mm
SN74HC368NS SO (16) 6.20 mm × 5.30 mm
SN74HC368PW TSSOP (16) 5.00 mm × 4.40 mm
SN54HC368FK LCCC (20) 8.89 mm × 8.45 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-9BF1193D-1153-4FC9-94B7-0998772F30A3-low.gif Functional Block Diagram