SCLS310F January 1996 – June 2022 SN54HC368 , SN74HC368
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC (V) | TA = 25°C | SN54HC368 | SN74HC368 | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | 2 | 50 | 95 | 145 | 120 | ns | |||
4.5 | 12 | 19 | 29 | 24 | |||||||
6 | 10 | 16 | 25 | 20 | |||||||
ten | OE | Y | 2 | 100 | 190 | 285 | 238 | ns | |||
4.5 | 26 | 38 | 57 | 48 | |||||||
6 | 21 | 32 | 48 | 41 | |||||||
tdis | OE | Y | 2 | 50 | 175 | 265 | 240 | ns | |||
4.5 | 21 | 35 | 53 | 48 | |||||||
6 | 19 | 30 | 45 | 41 | |||||||
tt | Any | 2 | 28 | 60 | 90 | 75 | ns | ||||
4.5 | 8 | 12 | 18 | 15 | |||||||
6 | 6 | 10 | 15 | 13 |
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC (V) | TA = 25°C | SN54HC368 | SN74HC368 | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | 2 | 70 | 120 | 180 | 150 | ns | |||
4.5 | 17 | 24 | 36 | 30 | |||||||
6 | 14 | 20 | 31 | 25 | |||||||
ten | OE | Y | 2 | 140 | 1230 | 345 | 285 | ns | |||
4.5 | 30 | 46 | 69 | 57 | |||||||
6 | 28 | 39 | 59 | 48 | |||||||
tt | Any | 2 | 45 | 210 | 315 | 265 | ns | ||||
4.5 | 17 | 42 | 63 | 53 | |||||||
6 | 13 | 36 | 53 | 45 |