Refer to the PDF data sheet for device specific package drawings
These 8-bit latches feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
The eight latches of the ’HC373 devices are transparent D-type latches. While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the levels that were set up at the D inputs.
PART NUMBER | PACKAGE(1) | BODY SIZE(2) |
---|---|---|
SN74HC373 | DW (SOIC, 20) | 12.80 mm × 7.50 mm |
DB (SSOP, 20) | 7.20 mm × 5.30 mm | |
N (PDIP, 20) | 25.40 mm × 6.35 mm | |
NS (SOP, 20) | 15.00 mm × 5.30 mm | |
PW (TSSOP, 20) | 6.50 mm × 4.40 mm | |
SN54HC373 | J (CDIP, 20) | 26.92 mm × 6.92 mm |
FK (LCCC, 20) | 8.89 mm × 8.45 mm | |
W (CFP, 20) | 13.72 mm × 6.92 mm |