SCLS141G December 1982 – April 2022 SN54HC374 , SN74HC374
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54HC374 | SN74HC374 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | VI = VIH or VIL | IOH = –20 µA | 2 V | 1.9 | 1.998 | 1.9 | 1.9 | V | |||
4.5 V | 4.4 | 4.499 | 4.4 | 4.4 | |||||||
6 V | 5.9 | 5.999 | 5.9 | 5.9 | |||||||
IOH = –6 mA | 4.5 V | 3.98 | 4.3 | 3.7 | 3.84 | ||||||
IOH = –7.8 mA | 6 V | 5.48 | 5.8 | 5.2 | 5.34 | ||||||
VOL | VI = VIH or VIL | IOL = 20 µA | 2 V | 0.002 | 0.1 | 0.1 | 0.1 | V | |||
4.5 V | 0.001 | 0.1 | 0.1 | 0.1 | |||||||
6 V | 0.001 | 0.1 | 0.1 | 0.1 | |||||||
IOL = 6 mA | 4.5 V | 0.17 | 0.26 | 0.4 | 0.33 | ||||||
IOL = 7.8 mA | 6 V | 0.15 | 0.26 | 0.4 | 0.33 | ||||||
II | VI = VCC or 0 | 6 V | ±0.1 | ±100 | ±1000 | ±1000 | nA | ||||
IOZ | VO = VCC or 0 | 6 V | ±0.01 | ±0.5 | ±10 | ±5 | µA | ||||
ICC | VI = VCC or 0, | IO = 0 | 6 V | 8 | 160 | 80 | µA | ||||
Ci | 2 V to 6 V | 3 | 10 | 10 | 10 | pF |