SCLS143E December 1982 – December 2024 SN54HC393 , SN74HC393
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ’HC393 devices contain eight flip-flops and additional gating to implement two individual 4-bit counters in a single package.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4HC393 | D (SOIC, 14) | 8.65 mm x 6mm | 8.65 mm x 3.9 mm |
N (PDIP, 14)) | 19.3mm x 9.4mm | 19.3mm x 6.35mm | |
NS (SOP, 14) | 10.3 mm x 7.8mm | 10.3 mm x 5.3 mm | |
DB (SSOP, 14) | 6.2 mm x 7.8mm | 6.2 mm x 5.3 mm | |
PW (TSSOP, 14) | 5 mm x 6.4mm | 5 mm x 4.4 mm | |
DYY (SOT-23, 14) | 4.2mm x 3.26mm | 4.2mm x 2mm | |
J (CDIP, 14) | 19.55mm x 7.9mm | 19.55 mm x 6.7mm | |
W (CFP, 14) | 9.21mm x 9 mm | 9.21mm x 6.28mm | |
FK (LCCC, 14) | 8.9mm x 8.9mm | 8.9mm x 8.9mm |