SCLS143E December 1982 – December 2024 SN54HC393 , SN74HC393
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25℃ | SN54HC393 | SN74HC393 | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||||
VOH | VI = VIH or VIL | IOH = -20 μA | 2 V | 1.9 | 1.998 | 1.9 | 1.9 | V | ||||||
4.5 V | 4.4 | 4.499 | 4.4 | 4.4 | ||||||||||
6 V | 5.9 | 5.999 | 5.9 | 5.9 | ||||||||||
IOH = -4 mA | 4.5 V | 3.98 | 4.3 | 3.7 | 3.84 | |||||||||
IOH = -5.2 mA | 6 V | 5.48 | 5.8 | 5.2 | 5.34 | |||||||||
VOL | VI = VIH or VIL | IOL = 20 μA | 2 V | 0.002 | 0.1 | 0.1 | 0.1 | V | ||||||
4.5 V | 0.001 | 0.1 | 0.1 | 0.1 | ||||||||||
6 | 0.001 | 0.1 | 0.1 | 0.1 | ||||||||||
IOL = 4 mA | 4.5 V | 0.17 | 0.26 | 0.4 | 0.33 | |||||||||
IOL = 5.2 mA | 6 V | 0.15 | 0.26 | 0.4 | 0.33 | |||||||||
II | VI = VCC or 0 | 6 V | ±0.1 | ±100 | ±1000 | ±1000 | nA | |||||||
ICC | VI = VCC or 0 | IO = 0 | 6 V | 8 | 160 | 80 | μA | |||||||
Ci | 2 V to 6 V | 3 | 10 | 10 | 10 | pF |