SCLS160E December 1982 – March 2022 SN54HC4040 , SN74HC4040
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ’HC4040 devices are 12-stage asynchronous binary counters, with the outputs of all stages available externally. A high level at the clear (CLR) input asynchronously clears the counter and resets all outputs low. The count is advanced on a high-to-low transition at the clock (CLK) input. Applications include time-delay circuits, counter controls, and frequency-dividing circuits.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HC4040D | SOIC (16) | 9.90 mm × 3.90 mm |
SN74HC4040N | PDIP (16) | 19.31 mm × 6.35 mm |
SN74HC4040NS | SO (16) | 6.20 mm × 5.30 mm |
SN74HC4040PW | TSSOP (16) | 5.00 mm × 4.40 mm |
SN54HC4040J | CDIP (16) | 24.38 mm × 6.92 mm |
SNJ54HC4040FK | LCCC (20) | 8.89 mm × 8.45 mm |
SNJ54HC4040W | CFP (16) | 10.16 mm × 6.73 mm |
Changes from Revision D (September 2003) to Revision E (March 2022)