10 Revision History
Changes from Revision J (November 2021) to Revision K (February 2024)
- Updated the Package Information table to include package lead sizeGo
- Updated data sheet to only include D (SOIC, 14) or PW
(TSSOP, 14) packagesGo
- Updated Thermal Information sectionGo
- Updated VCC operation
from: 2V - 6V to: 1V - 6VGo
Changes from Revision I (January 2019) to Revision J (November 2021)
- Changed the MAX values for Isoff , Ison , and ICC in the Electrical Characteristics tableGo
Changes from Revision H (August 2016) to Revision I (January 2019)
- Updated the numbering format for tables, figures, and cross-references throughout the documentGo
- Changed the Description of pins 8 through 12 in the Pin Functions tableGo
Changes from Revision G (July 2003) to Revision H (August 2016)
- Added ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Removed the Ordering Information table, see POA at the end of the data sheetGo