SCLS325K March 1996 – February 2024 SN74HC4066
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TYP | UNIT | ||
---|---|---|---|---|---|
Cpd | Power dissipation capacitance per gate | CL = 50pF, | f = 1MHz | 45 | pF |
Minimum through bandwidth, A to B or B to A(1) [20 log (VO / VI)] = –3 dB | CL = 50pF, VC = VCC | RL = 600 Ω, (see Figure 6-8) | 100 | MHz | |
Crosstalk between any switches(2) | CL = 10pF, fin = 1MHz | RL = 50 Ω, (see Figure 6-9) | -45 | dB | |
Feed through, switch off, A to B or B to A(2) | CL = 50pF, fin = 1MHz | RL = 600 Ω, (see Figure 6-10) | -42 | dB | |
Amplitude distortion rate, A to B or B to A | CL = 50pF, fin = 1kHz | RL = 10kΩ, (see Figure 6-11) | 0.05% |