SCLS325K March 1996 – February 2024 SN74HC4066
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | A or B | B or A | CL = 50pF (see Figure 6-4) | TA = 25°C | 2V | 10 | 60 | ns | |
TA = –40 to +85 | 75 | |||||||||
TA = 25°C | 4.5V | 4 | 12 | |||||||
TA = –40 to +85 | 15 | |||||||||
TA = 25°C | 6V | 3 | 10 | |||||||
TA = –40 to +85 | 13 | |||||||||
tPZH, tPZL | Switch turn-on time | C | A or B | RL = 1kΩ, CL = 50pF (see Figure 6-5) | TA = 25°C | 2V | 70 | 180 | ns | |
TA = –40 to +85 | 225 | |||||||||
TA = 25°C | 4.5V | 21 | 36 | |||||||
TA = –40 to +85 | 45 | |||||||||
TA = 25°C | 6V | 18 | 31 | |||||||
TA = –40 to +85 | 38 | |||||||||
tPLZ, tPHZ | Switch turn-off time | C | A or B | RL = 1kΩ, CL = 50pF (see Figure 6-5) | TA = 25°C | 2V | 50 | 200 | ns | |
TA = –40 to +85 | 250 | |||||||||
TA = 25°C | 4.5V | 25 | 40 | |||||||
TA = –40 to +85 | 50 | |||||||||
TA = 25°C | 6V | 22 | 34 | |||||||
TA = –40 to +85 | 43 | |||||||||
fI | Control input frequency | C | A or B | CL = 15pF, RL = 1kΩ, VC = VCC or GND, VO = VCC / 2 (see Figure 6-6) | TA = 25°C | 2V | 15 | MHz | ||
TA = 25°C | 4.5V | 30 | ||||||||
TA = 25°C | 6V | 30 | ||||||||
Control feed-through noise | C | A or B | CL = 50pF, Rin = RL = 600 Ω, VC = VCC or GND, fin = 1MHz (see Figure 6-7) | TA = 25°C | 4.5V | 15 | mV (rms) | |||
TA = 25°C | 6V | 20 |