SCLS325K March 1996 – February 2024 SN74HC4066
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74HC4066 device is a silicon-gate CMOS quadruple analog switch designed for 2-V to 6-V VCC operation. It is designed to handle both analog and digital signals. Each switch permits signals with amplitudes of up to 6V (peak) to be transmitted in either direction. A high-level voltage applied to the control pin C enables the respective switch to begin propagating signals across the device.