SCLS705B December 2006 – June 2024 SN74HC4852-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 2 | 5.5 | V | ||
VIH | Input logic high | 2V | 1.5 | V | ||
2.5V | 2.1 | |||||
3.3V | 2.3 | |||||
4.5V | 3.15 | |||||
5.5V | 4.2 | |||||
VIL | Input logic low | 2V | 0 | 0.5 | V | |
2.5V | 0 | 0.7 | ||||
3.3V | 0 | 0.8 | ||||
4.5V | 0 | 0.95 | ||||
5.5V | 0 | 1.05 | ||||
VSEL or VEN | Logic control input pin voltage (EN, A0, A1, A2) | 0 | VCC | V | ||
VS or VD | Signal path input/output voltage (source or drain pin) (Sx, D) | 0 | VCC | V | ||
Δt/Δv | Input transition rise or fall time | VCC = 2V |
1000 | ns | ||
VCC = 3V | 800 | |||||
VCC = 3.3V | 700 | |||||
VCC = 4.5V | 500 | |||||
VCC = 5.5V | 400 | |||||
TA | Ambient temperature | –40 | 125 | °C |