SCLS573A March 2004 – June 2024 SN74HC4852
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | –40°C to 125°C | |||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
SWITCHING CHARACTERISTICS(1) | |||||||||||||
tPD | Propagation delay | CL = 50pF Sx to D, D to Sx |
2V | 7 | 19.5 | 33 | 6 | 34 | 6 | 35 | ns | ||
3V | 3.6 | 12 | 16.5 | 2.5 | 18 | 2.5 | 19.5 | ||||||
3.3V | 3.9 | 11 | 15 | 2.5 | 16.5 | 2.5 | 18.5 | ||||||
5V | 2.3 | 8.6 | 11.6 | 2.1 | 12.5 | 2 | 13.5 | ||||||
tTRAN | Transition-time between inputs | RL = 10kΩ, CL = 50pF Ax to D, Ax to Sx |
2V | 19.6 | 44 | 94 | 15.4 | 103 | 13.8 | 103 | ns | ||
3V | 12.4 | 30 | 63 | 9.3 | 67 | 8.2 | 67 | ||||||
3.3V | 11.4 | 23 | 51 | 8.5 | 54 | 7.5 | 54 | ||||||
5V | 9.3 | 18 | 43 | 6.5 | 46 | 5.6 | 46 | ||||||
tON(EN) | Turnon-time from enable | RL = 10kΩ, CL = 50pF EN to D, EN to Sx |
2V | 15 | 39 | 64 | 13.8 | 75 | 12.5 | 75 | ns | ||
3V | 7.9 | 30 | 45 | 6.2 | 50 | 5.5 | 55 | ||||||
3.3V | 7 | 26.5 | 42.5 | 6.4 | 47.5 | 5.4 | 52.5 | ||||||
5V | 4 | 24 | 40 | 4.3 | 45 | 3.4 | 50 | ||||||
tOFF(EN) | Turnoff time from enable | RL = 10kΩ, CL = 50pF EN to D, EN to Sx |
2V | 26 | 48.4 | 100 | 25 | 105 | 25 | 115 | ns | ||
3V | 15 | 21 | 90 | 14 | 100 | 14 | 110 | ||||||
3.3V | 12 | 15 | 85 | 11 | 95 | 11 | 105 | ||||||
5V | 24.5 | 41.4 | 80 | 24.2 | 90 | 24 | 100 |