Refer to the PDF data sheet for device specific package drawings
These octal buffers and line drivers feature the performance of the popular ’HC240 series and offer a pinout with inputs and outputs on opposite sides of the package. This arrangement greatly facilitates printed circuit board layout.
The 3-state control gate is a 2-input NOR. If either output-enable (OE1 or OE2) input is high, all eight outputs are in the high-impedance state. The ’HC540 devices provide inverted data at the outputs.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN54HC540J | CDIP (20) | 26.92 mm × 6.92 mm |
SN74HC540DW | SOIC (20) | 12.80 mm × 7.50 mm |
SN74HC540N | PDIP (20) | 25.40 mm × 6.35 mm |
SN74HC540NSR | SO (20) | 15.00 mm × 5.30 mm |
SN74HC540PW | TSSOP (20) | 6.50 mm × 4.40 mm |
Changes from Revision E (January 2022) to Revision F (July 2022)
Changes from Revision D (August 2003) to Revision E (January 2022)