SCLS007F March   1984  – July 2022 SN54HC540 , SN74HC540

PRODUCTION DATA  

  1. Features
  2. Description
  3. Revision History
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions (1)
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Operating Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Device Functional Modes
  8. Power Supply Recommendations
  9. Layout
    1. 9.1 Layout Guidelines
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • NS|20
  • N|20
  • DW|20
  • PW|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

These octal buffers and line drivers feature the performance of the popular ’HC240 series and offer a pinout with inputs and outputs on opposite sides of the package. This arrangement greatly facilitates printed circuit board layout.

The 3-state control gate is a 2-input NOR. If either output-enable (OE1 or OE2) input is high, all eight outputs are in the high-impedance state. The ’HC540 devices provide inverted data at the outputs.

Device Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
SN54HC540J CDIP (20) 26.92 mm × 6.92 mm
SN74HC540DW SOIC (20) 12.80 mm × 7.50 mm
SN74HC540N PDIP (20) 25.40 mm × 6.35 mm
SN74HC540NSR SO (20) 15.00 mm × 5.30 mm
SN74HC540PW TSSOP (20) 6.50 mm × 4.40 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-20210929-SS0I-NRFN-TVPK-QFNDGNRM2GDL-low.pngFunctional Block Diagram