Refer to the PDF data sheet for device specific package drawings
These octal buffers and line drivers feature the performance of the SNx4HC541 devices and a pinout with inputs and outputs on opposite sides of the package. This arrangement greatly facilitates printed circuit board layout.
The 3-state outputs are controlled by a two-input NOR gate. If either output-enable (OE1 or OE2) input is high, all eight outputs are in the high-impedance state. The SNx4HC541 devices provide true data at the outputs.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HC541DW | SOIC (20) | 12.80 mm × 7.50 mm |
SN74HC541DB | SSOP (20) | 7.20 mm × 5.30 mm |
SN74HC541N | PDIP (20) | 24.33 mm × 6.35 mm |
SN74HC541NS | SO (20) | 12.60 mm × 5.30 mm |
SN74HC541PW | TSSOP (20) | 6.50 mm × 4.40 mm |
SN54HC541J | CDIP (20) | 24.20 mm × 6.92 mm |
SN54HC541FK | LCCC (20) | 8.89 mm × 8.89 mm |
Changes from Revision D (September 2016) to Revision E (May 2022)
Changes from Revision C (August 2003) to Revision D (September 2016)