SCLS305E January 1996 – May 2022 SN54HC541 , SN74HC541
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|
tpd | A | Y | 2 V | 246 | ns | ||
4.5 V | 49 | ||||||
6 V | 42 | ||||||
ten | OE | Y | 2 V | 298 | ns | ||
4.5 V | 60 | ||||||
6 V | 51 | ||||||
tt | Y | 2 V | 315 | ns | |||
4.5 V | 63 | ||||||
6 V | 53 |