SCLS305E January 1996 – May 2022 SN54HC541 , SN74HC541
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SN74HC541 is a wide range CMOS device that can be used over large voltage ranges. The device can be used anywhere from 2 to 6 Volts. The device can drive up to 6 mA of current at 5 Volts. This makes it perfect for driving bus lines directly or up to 15 LSTTL Loads. It can be used to drive anything from micro controllers and system logic devices to LEDs.