SCLS305E January 1996 – May 2022 SN54HC541 , SN74HC541
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|
tpd | A | Y | 2 V | 65 | 165 | ns | |
4.5 V | 16 | 33 | |||||
6 V | 14 | 28 | |||||
ten | OE | Y | 2 V | 100 | 200 | ns | |
4.5 V | 20 | 40 | |||||
6 V | 17 | 34 | |||||
tt | Y | 2 V | 45 | 210 | ns | ||
4.5 V | 17 | 42 | |||||
6 V | 13 | 36 |