SCLS600C November 2004 – June 2022 SN74HC573A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | TA = −40°C to 125°C | TA = −40°C to 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | D | Q | 2 V | 95 | 200 | 300 | 250 | ns | |||
4.5 V | 33 | 40 | 60 | 50 | |||||||
6 V | 21 | 34 | 51 | 43 | |||||||
LE | Any Q | 2 V | 103 | 225 | 335 | 285 | |||||
4.5 V | 33 | 45 | 67 | 57 | |||||||
6 V | 29 | 38 | 57 | 48 | |||||||
ten | OE | Any Q | 2 V | 85 | 200 | 300 | 250 | ns | |||
4.5 V | 29 | 40 | 60 | 50 | |||||||
6 V | 26 | 34 | 51 | 43 | |||||||
tt | Any Q | 2 V | 60 | 210 | 315 | 265 | ns | ||||
4.5 V | 17 | 42 | 63 | 53 | |||||||
6 V | 14 | 36 | 53 | 45 |