SCLS040G December 1982 – March 2015 SN74HC594
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
IIK | Input clamp current(2) | VI < 0 or VI > VCC | –20 | 20 | mA |
IOK | Output clamp current(2) | VO < 0 or VO > VCC | –20 | 20 | mA |
IO | Continuous output current | VO = 0 to VCC | –35 | 35 | mA |
Continuous current through VCC or GND | –70 | 70 | mA | ||
θJA | Package thermal impedance(3) | D package | 73 | °C/W | |
DW package | 57 | ||||
N package | 67 | ||||
Tstg | Storage temperature | –60 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
SN54HC594(2) | SN74HC594 | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|
MIN | NOM | MAX | MIN | NOM | MAX | ||||
VCC | Supply voltage | 2 | 5 | 6 | 2 | 5 | 6 | V | |
VIH | High-level input voltage | VCC = 2 V | 1.5 | 1.5 | V | ||||
VCC = 4.5 V | 3.15 | 3.15 | |||||||
VCC = 6 V | 4.2 | 4.2 | |||||||
VIL | Low-level input voltage | VCC = 2 V | 0.5 | 0.5 | V | ||||
VCC = 4.5 V | 1.35 | 1.35 | |||||||
VCC = 6 V | 1.8 | 1.8 | |||||||
VI | Input voltage | 0 | VCC | 0 | VCC | V | |||
VO | Output voltage | 0 | VCC | 0 | VCC | V | |||
tt | Input transition (rise and fall) rate | VCC = 2 V | 1000 | 1000 | ns | ||||
VCC = 4.5 V | 500 | 500 | |||||||
VCC = 6 V | 400 | 400 | |||||||
TA | Operating free-air temperature | –55 | 125 | –40 | 125 | °C |
THERMAL METRIC(1) | SN74HC594 | UNIT | |||
---|---|---|---|---|---|
N (PDIP) | D (SOIC) | DW (SOIC) | |||
16 PINS | 16 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 41.3 | 72.3 | 71 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 28 | 33.2 | 32.3 | |
RθJB | Junction-to-board thermal resistance | 21.3 | 29.9 | 35.9 | |
ψJT | Junction-to-top characterization parameter | 12.6 | 5.3 | 6.7 | |
ψJB | Junction-to-board characterization parameter | 21.1 | 29.6 | 35.3 |
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54HC594(1)
–55°C to 125°C |
SN74HC594 –40°C to 85°C |
SN74HC594 –40°C to 125°C |
UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
VOH | VI = VIH or VIL | IOH = –20 µA | 2 V | 1.9 | 1.998 | 1.9 | 1.9 | 1.9 | V | |||||
4.5 V | 4.4 | 4.499 | 4.4 | 4.4 | 4.4 | |||||||||
6 V | 5.9 | 5.999 | 5.9 | 5.9 | 5.9 | |||||||||
QH’ | IOH = –4 mA | 4.5 V | 3.98 | 4.3 | 3.7 | 3.84 | 3.84 | |||||||
QA – QH | IOH = –6 mA | 3.98 | 4.3 | 3.7 | 3.84 | 3.84 | ||||||||
QH’ | IOH = –5.2 mA | 6 V | 5.48 | 5.8 | 5.2 | 5.34 | 5.34 | |||||||
QA – QH | IOH = –7.8 mA | 5.48 | 5.8 | 5.2 | 5.34 | 5.34 | ||||||||
VOL | VI = VIH or VIL | IOL = 20 µA | 2 V | 0.002 | 0.1 | 0.1 | 0.1 | 0.1 | V | |||||
4.5 V | 0.001 | 0.1 | 0.1 | 0.1 | 0.1 | |||||||||
6 V | 0.001 | 0.1 | 0.1 | 0.1 | 0.1 | |||||||||
QH’ | IOL = 4 mA | 4.5 V | 0.17 | 0.26 | 0.4 | 0.33 | 0.33 | |||||||
QA – QH | IOL = 6 mA | 0.17 | 0.26 | 0.4 | 0.33 | 0.33 | ||||||||
QH’ | IOL = 5.2 mA | 6 V | 0.15 | 0.26 | 0.4 | 0.33 | 0.33 | |||||||
QA – QH | IOL = 7.8 mA | 0.15 | 0.26 | 0.4 | 0.33 | 0.33 | ||||||||
II | VI = VCC or 0 | 6 V | ±0.1 | ±100 | ±1000 | ±1000 | ±1000 | nA | ||||||
ICC | VI = VCC or 0, | IO = 0 | 6 V | 8 | 160 | 80 | 80 | µA | ||||||
Ci | 2 V to 6 V |
3 | 10 | 10 | 10 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | SN54HC594(1)
–55°C to 125°C |
SN74HC594 –40°C to 85°C |
SN74HC594 –40°C to 125°C |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
fmax | 2 V | 5 | 8 | 3.3 | 4 | 4 | MHz | ||||||
4.5 V | 25 | 35 | 17 | 20 | 20 | ||||||||
6 V | 29 | 40 | 20 | 24 | 24 | ||||||||
tpd | SRCLK | QH’ | 2 V | 50 | 150 | 225 | 185 | 200 | ns | ||||
4.5 V | 20 | 30 | 45 | 37 | 42 | ||||||||
6 V | 15 | 25 | 38 | 31 | 36 | ||||||||
RCLK | QA – QH | 2 V | 50 | 150 | 225 | 185 | 200 | ||||||
4.5 V | 20 | 30 | 45 | 37 | 42 | ||||||||
6 V | 15 | 25 | 38 | 31 | 36 | ||||||||
tPHL | SRCLR | QH’ | 2 V | 50 | 150 | 225 | 185 | 200 | ns | ||||
4.5 V | 20 | 30 | 45 | 37 | 42 | ||||||||
6 V | 15 | 25 | 38 | 31 | 36 | ||||||||
RCLR | QA – QH | 2 V | 50 | 125 | 185 | 155 | 170 | ||||||
4.5 V | 20 | 25 | 37 | 31 | 36 | ||||||||
6 V | 15 | 21 | 31 | 26 | 31 | ||||||||
tt | QH’ | 2 V | 38 | 75 | 110 | 95 | 110 | ns | |||||
4.5 V | 8 | 15 | 22 | 19 | 21 | ||||||||
6 V | 6 | 13 | 19 | 16 | 18 | ||||||||
QA – QH | 2 V | 38 | 60 | 90 | 75 | 85 | |||||||
4.5 V | 8 | 12 | 18 | 15 | 17 | ||||||||
6 V | 6 | 10 | 15 | 13 | 15 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | SN54HC594(1)
–55°C to 125°C |
SN74HC594 –40°C to 85°C |
SN74HC594 –40°C to 125°C |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | RCLK | QA – QH | 2 V | 90 | 200 | 300 | 250 | 270 | ns | ||||
4.5 V | 23 | 40 | 60 | 50 | 55 | ||||||||
6 V | 19 | 34 | 51 | 43 | 48 | ||||||||
tPHL | RCLR | QA – QH | 2 V | 90 | 200 | 300 | 250 | 270 | ns | ||||
4.5 V | 23 | 40 | 60 | 50 | 55 | ||||||||
6 V | 19 | 34 | 51 | 43 | 48 | ||||||||
tt | QA – QH | 2 V | 45 | 210 | 315 | 265 | 285 | ns | |||||
4.5 V | 17 | 42 | 63 | 53 | 58 | ||||||||
6 V | 13 | 36 | 53 | 45 | 50 |
VCC | TA = 25°C | SN54HC594(1)
–55°C to 125°C |
SN74HC594 –40°C to 85°C |
SN74HC594 –40°C to 125°C |
UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
fclock | Clock frequency | 2 V | 5 | 3.3 | 4 | 4 | MHz | |||||
4.5 V | 25 | 17 | 20 | 20 | ||||||||
6 V | 29 | 20 | 24 | 24 | ||||||||
tw | Pulse duration | SRCLK or RCLK high or low | 2 V | 100 | 150 | 125 | 130 | ns | ||||
4.5 V | 20 | 30 | 25 | 27 | ||||||||
6 V | 17 | 25 | 21 | 23 | ||||||||
SRCLR or RCLR low | 2 V | 100 | 150 | 125 | 130 | |||||||
4.5 V | 20 | 30 | 25 | 27 | ||||||||
6 V | 17 | 25 | 21 | 23 | ||||||||
tsu | Setup time before CLK↑ | SER before SRCLK↑ | 2 V | 90 | 135 | 110 | 115 | ns | ||||
4.5 V | 18 | 27 | 22 | 24 | ||||||||
6 V | 15 | 23 | 19 | 21 | ||||||||
SRCLK↑ before RCLK↑(2) | 2 V | 90 | 135 | 110 | 115 | |||||||
4.5 V | 18 | 27 | 22 | 24 | ||||||||
6 V | 15 | 23 | 19 | 21 | ||||||||
SRCLR low before RCLK↑ | 2 V | 50 | 75 | 63 | 68 | ns | ||||||
4.5 V | 10 | 15 | 13 | 15 | ||||||||
6 V | 9 | 13 | 11 | 13 | ||||||||
SRCLR high (inactive) before SRCLK↑ | 2 V | 20 | 20 | 20 | 20 | |||||||
4.5 V | 10 | 10 | 10 | 10 | ||||||||
6 V | 10 | 10 | 10 | 10 | ||||||||
RCLR high (inactive) before SRCLK↑ | 2 V | 5 | 5 | 5 | 5 | |||||||
4.5 V | 5 | 5 | 5 | 5 | ||||||||
6 V | 5 | 5 | 5 | 5 | ||||||||
th | Hold time, SER after SRCLK↑ | 2 V | 5 | 5 | 5 | 5 | ns | |||||
4.5 V | 5 | 5 | 5 | 5 | ||||||||
6 V | 5 | 5 | 5 | 5 |
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Cpd | Power dissipation capacitance | No load | 395 | pF |