SCLS041J December 1982 – October 2021 SN54HC595 , SN74HC595
PRODUCTION DATA
VCC | TA = 25°C | SN54HC595 | SN74HC595 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
fclock | Clock frequency | 2 V | 6 | 4.2 | 5 | MHz | ||||
4.5 V | 31 | 21 | 25 | |||||||
6 V | 36 | 25 | 29 | |||||||
tw | Pulse duration | SRCLK or RCLK high or low | 2 V | 80 | 120 | 100 | ns | |||
4.5 V | 16 | 24 | 20 | |||||||
6 V | 14 | 20 | 17 | |||||||
SRCLR low | 2 V | 80 | 120 | 100 | ||||||
4.5 V | 16 | 24 | 20 | |||||||
6 V | 14 | 20 | 17 | |||||||
tsu | Set-up time | SER before SRCLK↑ | 2 V | 100 | 150 | 125 | ns | |||
4.5 V | 20 | 30 | 25 | |||||||
6 V | 17 | 25 | 21 | |||||||
SRCLK↑ before RCLK↑(1) | 2 V | 75 | 113 | 94 | ||||||
4.5 V | 15 | 23 | 19 | |||||||
6 V | 13 | 19 | 16 | |||||||
SRCLR low before RCLK↑ | 2 V | 50 | 75 | 65 | ||||||
4.5 V | 10 | 15 | 13 | |||||||
6 V | 9 | 13 | 11 | |||||||
SRCLR high (inactive) before SRCLK↑ | 2 V | 50 | 75 | 60 | ||||||
4.5 V | 10 | 15 | 12 | |||||||
6 V | 9 | 13 | 11 | |||||||
th | Hold time, SER after SRCLK↑ | 2 V | 0 | 0 | 0 | ns | ||||
4.5 V | 0 | 0 | 0 | |||||||
6 V | 0 | 0 | 0 |