SCLS010F December 1982 – May 2022 SN54HC688 , SN74HC688
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These identity comparators perform comparisons of two 8-bit binary or BCD words. An output-enable (OE) input may be used to force the output to the high level.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HC688DW | SOIC (20) | 12.80 mm × 7.50 mm |
SN74HC688N | PDIP (20) | 25.40 mm × 6.35 mm |
SN74HC688PWR | TSSOP (20) | 6.50 mm × 4.40 mm |
SN54HC688J | CDIP (20) | 26.92 mm × 6.92 mm |
SNJ54HC688FK | LCCC (20) | 8.89 mm × 8.45 mm |