SCLS010F December 1982 – May 2022 SN54HC688 , SN74HC688
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | SN54HC688 | SN74HC688 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | P or Q | P = Q | 2 V | 113 | 210 | 313 | 265 | ns | |||
4.5 V | 30 | 42 | 63 | 53 | |||||||
6 V | 24 | 36 | 53 | 45 | |||||||
OE | P = Q | 2 V | 66 | 120 | 179 | 151 | |||||
4.5 V | 16 | 24 | 36 | 30 | |||||||
6 V | 14 | 20 | 30 | 26 | |||||||
tt | Any | 2 V | 38 | 75 | 110 | 95 | ns | ||||
4.5 V | 8 | 15 | 22 | 19 | |||||||
6 V | 6 | 13 | 19 | 16 |