Refer to the PDF data sheet for device specific package drawings
This device contains four independent 2-input AND gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ● B in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74HC7001D | SOIC (14) | 8.70 mm × 3.90 mm |
SN74HC7001N | PDIP (14) | 19.30 mm × 6.40 mm |